IESNA:LM-63-2002
[TEST]P954648
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49628
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6871.9 7764.2 8653.1 9405.3 9979.6 10328.3 10584.8 10851.4 11104.4 11395
11750.6 12133.5 12608.7 13128.4 13778 14704.5 15983.1 17713.1 19996.9 22920
26704.6 31241.5 35446.6 37887.7 37422.7 33839.8 27200.4 19733.6 12663.4 9001.8
6212.1 3894.1 2167.6 471.8 0 0 0
6871.9 7630.9 8437.7 9094.1 9583 9904.4 10126.6 10369.4 10625.8 10889
11220.7 11617.3 12078.8 12591.6 13207 14013.9 15097.6 16530.1 18362.6 20909.7
24229.4 27415.8 28978.2 28441.4 26557.6 23398.6 18420.8 12465.1 6731.7 3976.1
2191.5 981.2 379.5 47.9 0 0 0
6871.9 7552.2 8177.9 8636 8981.3 9189.9 9336.9 9528.3 9695.9 9856.5
10082.2 10383 10738.6 11080.5 11446.3 11894.2 12420.7 13053.2 13829.3 14605.3
14841.2 14061.7 12089.1 9774.5 7196.7 4994.9 3528.3 2547 1788.1 1285.5
868.4 519.7 290.6 129.9 23.9 0 0
6871.9 7357.4 7822.3 8164.2 8362.5 8465.1 8536.9 8567.6 8547.1 8468.5
8352.3 8290.7 8222.3 8058.2 7699.3 7186.4 6653.1 6143.7 5706.1 5408.6
5258.2 5121.4 4933.4 4615.4 4372.7 4184.7 3603.5 2919.7 1928.2 1350.4
964.1 670.1 444.5 191.5 27.4 0 0
6871.9 7162.5 7497.5 7750.5 7887.3 7921.5 7842.8 7630.9 7289 6844.5
6365.9 5979.6 5726.6 5572.7 5449.6 5268.4 5008.6 4759 4564.2 4461.6
4461.6 4489 4495.8 4468.4 4266.7 3822.3 3350.5 3035.9 2557.3 2054.7
1490.6 977.8 533.3 208.5 13.7 0 0
6871.9 7005.2 7165.9 7350.5 7483.9 7470.2 7289 6936.8 6509.5 6109.5
5777.9 5542 5405.2 5302.6 5183 4998.4 4738.5 4424 4116.3 3873.6
3743.6 3760.7 3866.7 3938.5 3911.2 3791.5 3531.7 3111.2 2642.8 2201.7
1788.1 1405.1 1022.2 594.9 256.4 0 0
6871.9 6793.3 6844.5 6974.5 7118 7186.4 7080.4 6848 6588.1 6355.6
6119.7 5853.1 5576.1 5306.1 5042.8 4765.9 4461.6 4140.2 3836 3586.4
3364.1 3176.1 3015.4 2912.9 2882.1 2871.8 2817.1 2694.1 2482.1 2184.6
1685.5 1155.6 639.3 338.5 123.1 0 0
6871.9 6653.1 6526.6 6553.9 6762.5 7029.2 7237.7 7254.8 7107.8 6875.3
6605.2 6283.8 5911.2 5518 5145.4 4789.8 4451.3 4123.1 3829.1 3600
3432.5 3323.1 3234.2 3124.8 2957.3 2694.1 2420.5 2222.3 2044.5 1846.2
1586.3 1227.4 789.8 458.1 150.4 0 0
6871.9 6485.6 6191.5 6147.1 6352.2 6868.5 7422.3 7682.2 7603.5 7309.5
6957.4 6598.4 6218.9 5798.4 5377.9 4967.6 4581.3 4225.7 3914.6 3675.3
3494.1 3367.6 3316.3 3282.1 3206.9 3042.8 2844.5 2618.8 2389.8 2123.1
1798.3 1401.7 1032.5 649.6 212 0 0
6871.9 6324.9 5883.8 5665 5771 6290.7 7053.1 7665.1 7812.1 7555.7
7128.3 6718 6338.5 5942 5548.8 5155.6 4765.9 4386.4 4054.8 3801.8
3589.8 3449.6 3347.1 3302.6 3237.7 3118 2947 2755.6 2547 2314.6
1993.2 1582.9 1162.4 639.3 198.3 6.8 0
6871.9 6181.3 5695.8 5408.6 5449.6 5914.6 6618.9 7234.3 7579.6 7483.9
7124.9 6718 6338.5 5962.5 5593.2 5224 4841.1 4465 4136.8 3859.9
3624 3463.3 3343.6 3271.8 3196.6 3059.9 2858.2 2639.4 2420.5 2164.1
1846.2 1429.1 1039.3 553.9 150.4 0 0
6871.9 6153.9 5576.1 5176.1 5100.9 5408.6 5959.1 6588.1 7005.2 7046.3
6824 6478.7 6136.8 5818.9 5504.3 5165.9 4810.3 4451.3 4119.7 3836
3593.2 3418.9 3268.4 3131.7 2967.6 2724.8 2386.4 1993.2 1624 1319.7
1018.8 680.4 413.7 208.5 17.1 0 0
6871.9 5986.4 5275.3 4714.6 4437.7 4451.3 4625.7 4861.6 5049.6 5148.8
5148.8 5025.7 4868.4 4700.9 4516.3 4321.4 4130 3921.4 3671.8 3415.4
3169.3 2888.9 2598.3 2345.3 2088.9 1743.6 1401.7 1152.2 953.9 759
557.3 345.3 160.7 44.4 0 0 0
6871.9 5863.3 5046.2 4365.9 3945.4 3764.2 3706 3699.2 3678.7 3647.9
3583 3459.9 3312.9 3138.5 2933.4 2765.9 2601.7 2475.2 2393.2 2359
2314.6 2218.8 2065 1870.1 1637.6 1394.9 1169.2 971 782.9 612
437.6 246.2 106 17.1 0 0 0
6871.9 5801.8 4892.4 4150.5 3661.6 3418.9 3292.4 3183 3059.9 2923.1
2800 2700.9 2588.1 2495.8 2386.4 2277 2160.7 2010.3 1842.8 1702.6
1559 1429.1 1316.3 1227.4 1128.2 1005.1 868.4 731.6 584.6 447.9
304.3 191.5 92.3 3.4 0 0 0
6871.9 5750.5 4800.1 4037.7 3524.8 3251.3 3083.8 2923.1 2769.3 2615.4
2468.4 2341.9 2222.3 2102.6 1993.2 1887.2 1774.4 1658.1 1548.7 1432.5
1323.1 1227.4 1141.9 1049.6 940.2 844.5 735.1 612 471.8 348.7
253 150.4 51.3 0 0 0 0
6871.9 5798.4 4830.8 4054.8 3500.9 3179.5 2964.1 2800 2659.9 2523.1
2386.4 2256.4 2123.1 2003.4 1894 1784.6 1671.8 1548.7 1425.7 1299.2
1189.8 1097.5 1018.8 950.4 882.1 806.8 704.3 591.5 492.3 406.8
314.5 215.4 78.6 0 0 0 0
6871.9 5825.7 4865 4078.7 3487.2 3097.5 2868.4 2721.4 2591.5 2454.7
2324.8 2194.9 2078.7 1969.3 1866.7 1757.3 1647.9 1524.8 1401.7 1278.7
1169.2 1090.6 1025.7 971 906 817.1 697.4 598.3 523.1 444.5
348.7 232.5 92.3 27.4 0 0 0
6871.9 5825.7 4902.6 4109.5 3477 3032.5 2789.8 2649.6 2519.7 2389.8
2246.2 2123.1 2017.1 1900.9 1788.1 1675.2 1559 1442.8 1326.5 1217.1
1128.2 1070.1 1015.4 957.3 868.4 745.3 594.9 523.1 447.9 365.8
266.7 140.2 58.1 13.7 0 0 0
6871.9 5942 5049.6 4253.1 3562.4 3046.2 2772.7 2625.7 2495.8 2386.4
2259.9 2140.2 2024 1911.1 1794.9 1682.1 1565.8 1453 1347 1251.3
1172.7 1111.1 1049.6 974.4 865 690.6 519.7 447.9 376.1 297.4
212 123.1 65 27.4 6.8 0 0
6871.9 6010.3 5148.8 4352.2 3637.7 3094.1 2789.8 2629.1 2502.6 2386.4
2266.7 2150.5 2037.6 1924.8 1815.4 1706 1593.2 1483.8 1381.2 1288.9
1210.3 1145.3 1076.9 991.5 871.8 690.6 512.8 441 365.8 290.6
201.7 119.7 68.4 34.2 17.1 0 0
6871.9 6037.7 5213.7 4437.7 3706 3179.5 2803.5 2646.2 2506 2406.9
2294 2181.2 2071.8 1962.4 1856.4 1753.9 1644.5 1535.1 1432.5 1329.9
1247.9 1179.5 1107.7 1029.1 882.1 700.9 543.6 475.2 396.6 318
225.6 136.8 82.1 51.3 30.8 13.7 0
6871.9 6229.1 5511.2 4769.3 4034.2 3388.1 2933.4 2680.4 2543.6 2434.2
2335.1 2232.5 2129.9 2027.4 1921.4 1815.4 1709.4 1600 1500.9 1405.1
1319.7 1241 1162.4 1073.5 964.1 823.9 649.6 553.9 471.8 389.7
297.4 188 116.2 75.2 54.7 27.4 0
6871.9 6372.7 5781.3 5121.4 4417.2 3747.1 3186.4 2765.9 2557.3 2434.2
2335.1 2235.9 2136.8 2034.2 1931.7 1822.2 1706 1600 1497.5 1401.7
1323.1 1241 1155.6 1059.8 953.9 837.6 704.3 591.5 509.4 427.4
341.9 246.2 126.5 75.2 47.9 23.9 0
6871.9 6509.5 6095.8 5572.7 4988.1 4345.4 3716.3 3111.2 2653 2458.2
2341.9 2235.9 2136.8 2034.2 1924.8 1818.8 1706 1593.2 1483.8 1367.5
1258.1 1155.6 1059.8 971 895.7 806.8 697.4 581.2 471.8 386.3
311.1 232.5 129.9 58.1 30.8 10.3 0
6871.9 6728.3 6530 6225.7 5733.4 5169.3 4605.2 4030.8 3285.5 2687.2
2403.5 2270.1 2160.7 2054.7 1952.2 1846.2 1736.8 1627.4 1514.6 1394.9
1282.1 1169.2 1066.7 971 878.6 782.9 680.4 581.2 471.8 359
276.9 194.9 123.1 65 30.8 13.7 0
6871.9 6953.9 6995 6953.9 6718 6348.8 5911.2 5425.7 4803.5 4000.1
3169.3 2553.9 2259.9 2126.5 2027.4 1931.7 1829.1 1740.2 1654.7 1552.2
1449.6 1323.1 1196.6 1080.4 988 899.2 988 1035.9 782.9 625.6
413.7 304.3 174.4 85.5 41 20.5 0
6871.9 7176.2 7473.6 7716.3 7812.1 7736.9 7494.1 7176.2 6878.7 6523.2
5979.6 5241.1 4376.1 3494.1 2779.5 2400 2290.6 2208.6 2065 1935.1
1835.9 1747 1620.5 1528.2 1610.3 1671.8 1408.6 1070.1 649.6 485.5
362.4 263.3 177.8 102.6 51.3 17.1 0
6871.9 7401.8 7959.1 8478.7 8865.1 9087.3 9101 8974.5 8854.8 8817.2
8793.3 8690.7 8489 8236 7914.6 7542 7073.6 6625.7 6468.5 7056.5
8331.7 9545.4 9726.6 8430.9 5948.8 3524.8 2082.1 1309.4 906 663.3
502.6 362.4 246.2 140.2 54.7 13.7 0
6871.9 7620.6 8403.5 9179.6 9829.2 10246.3 10444.6 10513 10581.3 10701
10885.6 11124.9 11412.1 11675.4 11938.6 12136.9 12451.5 13015.6 14068.6 15791.7
18027.6 20451.6 22817.4 24636.2 24848.2 23142.2 19866.9 15521.6 10837.8 6772.7
3935.1 2341.9 1333.4 502.6 153.8 6.8 0
6871.9 7699.3 8605.2 9504.4 10249.7 10742 10988.2 11094.2 11193.3 11330.1
11518.1 11743.8 12037.8 12335.2 12656.6 13094.2 13723.3 14639.5 15993.4 17870.3
20362.7 23651.6 28137.1 33703 37292.8 36424.4 33761.2 30096.1 26140.5 22386.6
18547.3 14311.3 9795 5757.3 2335.1 588 0
6871.9 7757.4 8742 9767.7 10581.3 11114.7 11377.9 11456.6 11497.6 11518.1
11569.4 11637.8 11726.7 11764.3 11883.9 12150.6 12619 13364.3 14571.1 16345.5
18735.3 22068.7 27084.1 34455.2 44257 47375 44858.7 41874.1 38571.5 35132.1
30058.5 23487.5 16369.5 9965.9 3935.1 1258.1 0
6871.9 7887.3 9049.7 10236 11217.2 11812.1 11983.1 11877.1 11624.1 11258.3
10854.9 10468.5 10085.6 9730 9555.7 9764.2 10673.7 12287.3 14239.5 16068.6
17802 19822.5 22584.9 26567.9 34195.3 43330.5 41467.2 37039.8 34133.8 32144
29309.8 25210.6 19696 13709.6 5360.8 882.1 0
6871.9 7955.7 9367.7 10660 11692.5 12195 12184.8 11750.6 11063.4 10338.6
9651.4 9077 8632.6 8372.8 8629.2 9904.4 12075.4 14728.4 17528.4 20478.9
23706.3 26779.9 29713.2 33115 38144.1 44564.7 45812.6 42503.2 38790.3 34985.1
30465.4 24396.9 17210.5 8331.7 3261.6 365.8 0
6871.9 8061.7 9436 10796.7 11849.7 12355.7 12140.3 11374.5 10407 9630.9
8940.3 8389.9 7996.7 7907.8 8649.7 10615.5 13535.2 17203.7 21726.8 27224.3
33251.7 39450.1 45645.1 51214.4 57542.7 63361.6 64835.1 62171.8 57094.8 50322.1
41416 29152.5 18919.9 10461.7 5046.2 584.6 0
6871.9 8068.5 9453.1 10796.7 11815.5 12266.8 12048 11302.7 10342 9480.5
8789.9 8249.7 7894.1 7945.4 8977.9 11295.9 14639.5 19022.5 24591.8 30930.3
37392 43716.8 50079.3 56636.7 64052.2 69443.7 69748 65494.9 58082.9 48277.6
38027.9 28246.5 18458.4 10738.6 4256.5 536.8 0
6871.9 8068.5 9418.9 10714.7 11648 12075.4 12024.1 11542 10800.1 9986.5
9261.7 8721.5 8348.8 8318.1 9131.8 11169.4 14157.5 17730.2 21904.6 26533.7
31159.4 35805.6 40270.6 44756.2 50903.3 56927.3 58537.6 55539.2 50441.7 43805.7
36397.1 28212.4 21248.2 12653.2 4803.5 423.9 0
6871.9 7976.2 9234.3 10413.8 11268.5 11706.1 11846.3 11767.7 11442.9 10954
10410.4 9887.3 9436 9193.3 9418.9 10523.2 12530.1 15118.2 17877.2 20434.5
22902.9 25070.4 27114.9 29973.1 35409 40868.9 40164.7 35528.7 31248.3 27463.6
22738.8 17087.4 11463.4 5576.1 1565.8 191.5 0
6871.9 7972.8 9097.6 10133.5 10882.2 11299.3 11538.6 11692.5 11771.1 11795
11754 11637.8 11494.2 11336.9 11313 11589.9 12437.8 13921.6 16000.2 18366.1
21077.2 24441.4 28885.9 34656.9 40721.9 41863.8 35511.6 27443.1 20184.9 14697.6
11535.2 8427.5 6112.9 3596.6 1001.7 41 0
6871.9 7784.7 8731.7 9603.6 10239.5 10622.4 10906.1 11152.3 11381.4 11672
11986.5 12301 12701 13083.9 13603.6 14379.7 15497.7 17094.3 19511.4 22807.2
26834.6 31508.1 37060.3 43269 45494.6 42216 34465.4 25863.6 17466.9 12598.5
9114.7 6082.1 3661.6 844.5 20.5 0 0
6871.9 7764.2 8653.1 9405.3 9979.6 10328.3 10584.8 10851.4 11104.4 11395
11750.6 12133.5 12608.7 13128.4 13778 14704.5 15983.1 17713.1 19996.9 22920
26704.6 31241.5 35446.6 37887.7 37422.7 33839.8 27200.4 19733.6 12663.4 9001.8
6212.1 3894.1 2167.6 471.8 0 0 0
